Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
L2RA | TURCK - Your Global Automation Partner
Accessories for photoelectric sensors Lens
L2RA
Order ID no. 3026344
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Dimensions (L x W x H)
7,9 mm
Function
Lens for plastic optical fiber
Function accessories for
Photoelectric sensors
In Stock
Price Group
F3
List Price
63,40 €
home
Turck-Shop
Products
Others
L2RA
Item Total
63,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support