Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312CVG-26442 | TURCK - Your Global Automation Partner
SM312CVG-26442 MINIBEAM SCANNER
SM312CVG-26442
Order ID no. 3026442
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Design
Rectangular with thread
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
16
Operating mode
Convergent
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
202,90 €
home
Turck-Shop
Products
Others
SM312CVG-26442
Item Total
202,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support