Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PIU430U | TURCK - Your Global Automation Partner
Plastic Fiber
PIU430U
Order ID no. 3026751
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Dimensions (L x W x H)
9140 mm
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Price Group
F3
List Price
40,90 €
home
Turck-Shop
Products
Others
PIU430U
Item Total
40,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support