Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312D W/35 | TURCK - Your Global Automation Partner
SM312D W/35 MINIBEAM SCANNER
SM312D W/35
Order ID no. 3026786
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Design
Rectangular with thread
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
380
Operating mode
Diffuse
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Key Features
Protection class
IP67
Price Group
F3
List Price
340,50 €
home
Turck-Shop
Products
Others
SM312D W/35
Item Total
340,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support