Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DS18AN6LP-26794 | TURCK - Your Global Automation Partner
DS18 Series: Polarized Retro
DS18AN6LP-26794
Order ID no. 3026794
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Design
Rectangular with thread
Dimensions (L x W x H)
31,1 mm x 15 mm x 47,9 mm
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
3500
Operating mode
Polarized
Protection class
IP67
Wavelength (nm)
660
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
146,80 €
home
Turck-Shop
Products
Others
DS18AN6LP-26794
Item Total
146,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support