Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM31RDL | TURCK - Your Global Automation Partner
SM31RDL MINIBEAM SCANNER W/UC-300/EL/RL LENS ASSY
SM31RDL
Order ID no. 3026889
In Stock
home
Home
Loading...
Technical Data
Special features
Encapsulated
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Electrical connection
Cable
Design
Rectangular with thread
Housing material
Plastic
Housing quality
Thermoplastic material
Function
Opposed mode sensor
Operating mode
Receiver
Protection class
IP67
Max. range (mm)
3000
Setting option
Potentiometer
Key Features
Protection class
IP67
Price Group
F3
List Price
€205.10
home
Turck-Shop
Products
Others
SM31RDL
Item Total
€205.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support