Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM31RPD W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
SM31RPD W/30
Order ID no. 3027068
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular with thread
Dimensions (L x W x H)
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
300
Operating mode
Receiver
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Clear object detection, Encapsulated
Switching element function
NO contact
Wavelength (nm)
650
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
192,40 €
Item Total
192,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SM31RPD W/30
Contact Support