Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL50BLBRGRAQ | TURCK - Your Global Automation Partner
LED signal light Tower light
TL50BLBRGRAQ
Order ID no. 3027092
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
181,9 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)22
Light type
Blue, Green, Red
Number of colors/segments
4
Protection class
IP50
Volume (dB)
92 dB
Key Features
Protection class
IP50
home
Turck-Shop
Products
Others
TL50BLBRGRAQ
Item Total
359,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
359,60 €