Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SM312W W/50 | TURCK - Your Global Automation Partner
SM312W W/50 MINIBEAM SCANNER
SM312W W/50
Order ID no. 3027215
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Design
Rectangular
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
130
Operating mode
Divergent
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Key Features
Protection class
IP67
Price Group
F3
List Price
355,30 €
home
Turck-Shop
Products
Others
SM312W W/50
Item Total
355,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support