Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM31E-5V | TURCK - Your Global Automation Partner
Photoelectric Sensor
SM31E-5V
Order ID no. 3027274
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular with thread
Dimensions (L x W x H)
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
3000
Operating mode
Emitter
Protection class
IP67
Setting option
Potentiometer
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
235,00 €
home
Turck-Shop
Products
Others
SM31E-5V
Item Total
235,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support