Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312LV-27400 | TURCK - Your Global Automation Partner
SM312LV-27400 5-15V 6FT CABLE
SM312LV-27400
Order ID no. 3027400
In Stock
home
Home
Loading...
Technical Data
Special features
Encapsulated
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Design
Rectangular with thread
Housing material
Plastic
Housing quality
Thermoplastic material
Function
Retroreflective Sensor
Operating mode
Unpolarized
Protection class
IP67
Max. range (mm)
5000
Setting option
Potentiometer
Wavelength (nm)
650
Key Features
Protection class
IP67
Price Group
F3
List Price
€333.90
home
Turck-Shop
Products
Others
SM312LV-27400
Item Total
€333.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support