Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Photoelectric sensor Diffuse-Mode Sensor
NO10-MI-UNP6X-H1141
Order ID no. 3027458
In Stock
Price Group
F3
List Price
254,00 €
Item Total
254,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NO10-MI-UNP6X-H1141
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
57,1 mm x 12,3 mm x 30,7 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
PBT
Light type
IR
Max. range (mm)
130
Operating mode
Diffuse
Output function
PNP/NPN
Protection class
IP67
Switching element function
NO contact
Wavelength (nm)
880
Key Features
Protection class
IP67
add_shopping_cart
person
Login
Contact Support