Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SO3M-MI-6-H1141 | TURCK - Your Global Automation Partner
Photoelectric Sensor
SO3M-MI-6-H1141
Order ID no. 3027473
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
71,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
PBT
Light type
IR
Max. range (mm)
3000
Operating mode
Emitter
Protection class
IP67
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
143,50 €
home
Turck-Shop
Products
Others
SO3M-MI-6-H1141
Item Total
143,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support