Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50AK2QPMA W/1M | TURCK - Your Global Automation Partner
Accessories
K50AK2QPMA W/1M
Order ID no. 3027538
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
63,7 mm x 63,7 mm
Electrical connection
Cable with connector
Function
Limit switch
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Output function
PNP
Protection class
IP40
Switching element function
NO contact
Key Features
Protection class
IP40
Price Group
F3
List Price
116,20 €
home
Turck-Shop
Products
Others
K50AK2QPMA W/1M
Item Total
116,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support