Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SM30PRLMHSQDC | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
SM30PRLMHSQDC
Order ID no. 3027597
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
7/8″
Design
Tube
Dimensions (L x W x H)
116 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
150000
Operating mode
Receiver
Output function
PNP/NPN
Protection class
IP67
Switching element function
Connection programmable
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
385,10 €
home
Turck-Shop
Products
Others
SM30PRLMHSQDC
Item Total
385,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support