Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TL50BLY2R2ALS | TURCK - Your Global Automation Partner
LED Signal Light
TL50BLY2R2ALS
Order ID no. 3027611
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
2
Cascadable
No
Design
Smooth barrel
Dimensions (L x W x H)
145 mm
Dimmable
No
Electrical connection
Cable
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)
Light type
Red, flashing, Yellow, flashing
Number of colors/segments
2
Protection class
IP67
Volume (dB)
94 dB
In Stock
Price Group
F3
List Price
228,70 €
Item Total
228,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TL50BLY2R2ALS
Contact Support