Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SM31EFQD | TURCK - Your Global Automation Partner
Photoelectric Sensor
SM31EFQD
Order ID no. 3027721
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
71,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
3000
Operating mode
Emitter
Protection class
IP67
Setting option
Potentiometer
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
93,60 €
Item Total
93,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SM31EFQD
Contact Support