Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM2A30PRL W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Range: 150 m
SM2A30PRL W/30
Order ID no. 3027787
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Electrical connection
Cable
Design
Tube
Dimensions (L x W x H)
102 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Function
Opposed mode sensor
Operating mode
Receiver
Output function
Relay output
Protection class
IP67
Max. range (mm)
150000
Switching element function
Light operation
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€375.20
home
Turck-Shop
Products
Others
SM2A30PRL W/30
Item Total
€375.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support