Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
OTBVN6QD | TURCK - Your Global Automation Partner
Photoelectric Sensor Touch Switch
OTBVN6QD
Order ID no. 3028585
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Connector type
7/8″
Design
Rectangular
Dimensions (L x W x H)
59,9 mm x 43,2 mm x 48 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
Thermoplastic material, Thermoplastic polysulphone
Input type
minus‐schaltend
Light type
IR
Number of beams
1
Output function
NPN
Protection class
IP66
Switching element function
NO/NC
Key Features
Protection class
IP66
Price Group
F3
List Price
197,20 €
home
Turck-Shop
Products
Others
OTBVN6QD
Item Total
197,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support