Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K50LIGXXPQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K50LIGXXPQP
Order ID no. 3028650
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Approvals
ATEX II 1 GD
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
58 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Green
Number of colors/segments
1
Protection class
IP67, IP69
Special features
Wash down
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
140,40 €
Item Total
140,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
K50LIGXXPQP
Contact Support