Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL50GBRYWQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light Tower Light
TL50GBRYWQ
Order ID no. 3028697
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
251,3 mm x 251,3 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)
Light type
Blue, Green, Red, White, Yellow
Number of colors/segments
5
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
298,00 €
home
Turck-Shop
Products
Others
TL50GBRYWQ
Item Total
298,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support