Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312C2QD-29354 | TURCK - Your Global Automation Partner
SM312C2QD-29354 MHS LO/DO POT SET/GAIN POT BOTH POTTED
SM312C2QD-29354
Order ID no. 3029354
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
43
Operating mode
Convergent
Protection class
IP67
Setting option
Potentiometer
Key Features
Protection class
IP67
Price Group
F3
List Price
371,30 €
home
Turck-Shop
Products
Others
SM312C2QD-29354
Item Total
371,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support