Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VTBP6BY | TURCK - Your Global Automation Partner
VTB Series: Verification Touch Button
VTBP6BY
Order ID no. 3030458
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
59,9 mm x 43,2 mm x 48 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic polysulphone
Input type
Bipolar (PNP/NPN)
Number of beams
1
Number of colors/segments
2
Output function
PNP
Protection class
IP66
Switching element function
NO contact
Key Features
Protection class
IP66
Price Group
F3
List Price
195,80 €
home
Turck-Shop
Products
Others
VTBP6BY
Item Total
195,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support