Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q85VR3DL | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
Q85VR3DL
Order ID no. 3031539
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions (L x W x H)
85 mm x 25 mm x 65 mm
Electrical connection
Terminal block
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
1000
Operating mode
Diffuse
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO/NC
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
234,50 €
home
Turck-Shop
Products
Others
Q85VR3DL
Item Total
234,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support