Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DX80DR2M-HM-BP-31571 / DF | TURCK - Your Global Automation Partner
Wireless system Transmission of serial data in tree topology
DX80DR2M-HM-BP-31571 / DF
Order ID no. 3031571
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
RP-SMA female connector
Communication protocol
Modbus RTU, RS485
Design
Rectangular
Dimensions (L x W x H)
60,96 mm x 45,72 mm x 26,8 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Tree topology
Housing material
Plastic
Housing quality
FR4 circuit board
Max. range (mm)
3200000
Operating voltage
DC
Protection class
IP00
Runs with battery
Yes
Key Features
Protection class
IP00
In Stock
Price Group
F3
List Price
359,00 €
home
Turck-Shop
Products
Others
DX80DR2M-HM-BP-31571 / DF
Item Total
359,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support