Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q85VR3R-T9-B | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
Q85VR3R-T9-B
Order ID no. 3031652
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions (L x W x H)
85 mm x 65 mm x 25 mm
Electrical connection
Terminal block
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
23000
Operating mode
Receiver
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Special features
keep/defer
Switching element function
NO/NC
Wavelength (nm)
680
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
238,20 €
home
Turck-Shop
Products
Others
Q85VR3R-T9-B
Item Total
238,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support