Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q85VR3D-B | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
Q85VR3D-B
Order ID no. 3031657
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions (L x W x H)
85 mm x 65 mm x 25 mm
Electrical connection
Terminal block
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
250
Operating mode
Diffuse
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO/NC
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
231,00 €
Item Total
231,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
Q85VR3D-B
Contact Support