Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S18DLGRYPT | TURCK - Your Global Automation Partner
LED Signal Light Beacon
S18DLGRYPT
Order ID no. 3031683
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Design
Threaded barrel
Dimensions (L x W x H)
34,6 mm x 34,6 mm
Dimmable
No
Electrical connection
Terminal block
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Green, Red, Yellow
Number of colors/segments
3
Protection class
IP67, IP69
Special features
Wash down
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
59,90 €
home
Turck-Shop
Products
Others
S18DLGRYPT
Item Total
59,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support