Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TL50BLR1R1AQ | TURCK - Your Global Automation Partner
LED signal light Tower light
TL50BLR1R1AQ
Order ID no. 3032456
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
130,3 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)
Light type
Red, rotating
Number of colors/segments
2
Protection class
IP50
Volume (dB)
92 dB
Key Features
Protection class
IP50
In Stock
Price Group
F3
List Price
222,50 €
home
Turck-Shop
Products
Others
TL50BLR1R1AQ
Item Total
222,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support