Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
T18SN6LP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
T18SN6LP
Order ID no. 3032467
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Tube
Dimensions (L x W x H)
30 mm x 30 mm x 41,5 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red polarized
Max. range (mm)
2000
Operating mode
Polarized
Output function
NPN
Protection class
IP67, IP69
Special features
Chemical-resistant, Encapsulated, Wash down
Switching element function
Connection programmable
Wavelength (nm)
680
Key Features
Protection class
IP67, IP69
home
Turck-Shop
Products
Others
T18SN6LP
Item Total
136,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
136,60 €