Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
T18SP6R | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
T18SP6R
Order ID no. 3032473
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Tube
Dimensions (L x W x H)
30 mm x 30 mm x 41,5 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
20000
Operating mode
Receiver
Output function
PNP
Protection class
IP67, IP69
Special features
Chemical-resistant, Encapsulated, Wash down
Switching element function
Connection programmable
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
93,20 €
Item Total
93,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
T18SP6R
Contact Support