Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PVL500P | TURCK - Your Global Automation Partner
Pick-to-Light
PVL500P
Order ID no. 3032565
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
608 mm x 31 mm x 37,3 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Metal
Housing quality
Anodized AL
Input type
PNP
Light type
Red
Max. range (mm)
1500
Number of beams
8
Number of colors/segments
2
Operating mode
Unpolarized
Operating voltage
DC
Optical resolution (mm)
70
Output function
PNP
Protection class
IP50
Scan field (mm)
500
Switching element function
normally open NO
Wavelength (nm)
630
In Stock
Price Group
F3
List Price
574,00 €
Item Total
574,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PVL500P
Contact Support