Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312WSC W/15 | TURCK - Your Global Automation Partner
SM312WSC W/15 MINIBEAM SHIELDED CABLE
SM312WSC W/15
Order ID no. 3033103
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Design
Rectangular
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
130
Operating mode
Divergent
Protection class
IP67
Setting option
Potentiometer
Key Features
Protection class
IP67
Price Group
F3
List Price
171,30 €
home
Turck-Shop
Products
Others
SM312WSC W/15
Item Total
171,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support