Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SM30SP6R | TURCK - Your Global Automation Partner
Operating voltage 10…30 VDC
SM30SP6R
Order ID no. 3033558
In Stock
Item Total
133,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SM30SP6R
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Tube
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
60000
Operating mode
Receiver
Protection class
IP67
Special features
Encapsulated
Wavelength (nm)
880
Price Group
F3
List Price
133,90 €
Contact Support