Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM31RL040V | TURCK - Your Global Automation Partner
SM31RL040V MINIBEAM SCANNER AP31-040V INSTALLED INTO LENS
SM31RL040V
Order ID no. 3033848
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Electrical connection
Cable
Design
Rectangular with thread
Housing material
Plastic
Housing quality
Thermoplastic material
Function
Opposed mode sensor
Operating mode
Receiver
Protection class
IP67
Max. range (mm)
30000
Setting option
Potentiometer
Key Features
Protection class
IP67
Price Group
F3
List Price
€207.90
home
Turck-Shop
Products
Others
SM31RL040V
Item Total
€207.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support