Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S30SN6FF600 W/30 | TURCK - Your Global Automation Partner
Photoelectric Sensor
S30SN6FF600 W/30
Order ID no. 3033890
In Stock
Item Total
191,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
S30SN6FF600 W/30
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Tube
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
600
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP67
Special features
Encapsulated
Switching element function
Connection programmable
Wavelength (nm)
880
Price Group
F3
List Price
191,60 €
Contact Support