Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
M126E-34140 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed mode sensor (laser emitter)
M126E-34140
Order ID no. 3034140
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
40
Ambient temperature min. (°C)
0
Cable length (m)
2
Design
Smooth barrel
Dimensions (L x W x H)
57 mm
Electrical connection
Cable
Function
Opposed mode sensor - emitter
Housing material
Metal
Housing quality
AL
Laser class
2
Light type
Red
Operating mode
Laser Emitter
Protection class
IP67
Special features
Laser
Wavelength (nm)
650
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
M126E-34140
In Stock
Price Group
F3
List Price
144,60 €
Item Total
144,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support