Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
M12SP6R-34141 | TURCK - Your Global Automation Partner
M12SP6R-34141
Order ID no. 3034141
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Threaded barrel
Dimensions (L x W x H)
67,5 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Metal
Housing quality
CuZn
Max. range (mm)
5000
Operating mode
Receiver
Output function
PNP
Protection class
IP67
Switching element function
Complementary contact
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
172,50 €
home
Turck-Shop
Products
Others
M12SP6R-34141
Item Total
172,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support