Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
SM30SP6R W/30
Order ID no. 3034166
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Tube
Electrical connection
Cable
Max. range (mm)
60000
Protection class
IP67
Wavelength (nm)
880
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
SM30SP6R W/30
Item Total
192,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
192,60 €