Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q85BB62DL | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
Q85BB62DL
Order ID no. 3034259
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions (L x W x H)
85 mm x 25 mm x 65 mm
Electrical connection
Terminal block
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
1000
Operating mode
Diffuse
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO contact
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
197,70 €
home
Turck-Shop
Products
Others
Q85BB62DL
Item Total
197,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support