Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SM312CVSC W/15 | TURCK - Your Global Automation Partner
SM312CVSC W/15 MINIBEAM SHIELDED CABLE
SM312CVSC W/15
Order ID no. 3034339
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Design
Rectangular with thread
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
16
Operating mode
Convergent
Protection class
IP67
Setting option
Potentiometer
Wavelength (nm)
650
Key Features
Protection class
IP67
Price Group
F3
List Price
235,20 €
home
Turck-Shop
Products
Others
SM312CVSC W/15
Item Total
235,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support