Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LS10RSRQDH | TURCK - Your Global Automation Partner
Photoelectric sensor light screen receiver
LS10RSRQDH
Order ID no. 3034652
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
7/8″
Design
Rectangular
Dimensions (L x W x H)
114 mm x 49 mm x 40 mm
Electrical connection
Connector
Function
Light curtain
Housing material
Plastic
Housing quality
PBT
Max. range (mm)
200
Operating voltage
DC
Protection class
IP54
Switching frequency (kHz)
0.09
Key Features
Protection class
IP54
home
Turck-Shop
Products
Others
LS10RSRQDH
Item Total
854,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
854,00 €