Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
T30SN6FF100 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
T30SN6FF100
Order ID no. 3034822
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Rectangular with thread
Dimensions (L x W x H)
45 mm x 40 mm x 51,5 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
PBT
Light type
IR
Max. range (mm)
100
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP67
Special features
Wash down
Switching element function
Connection programmable
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
127,80 €
Item Total
127,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
T30SN6FF100
Contact Support