Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312LVMHS W/10 | TURCK - Your Global Automation Partner
SM312LVMHS W/10 MINIBEAM
SM312LVMHS W/10
Order ID no. 3034823
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
3
Electrical connection
Cable
Design
Rectangular with thread
Housing material
Plastic
Housing quality
Thermoplastic material
Function
Retroreflective Sensor
Operating mode
Unpolarized
Protection class
IP67
Max. range (mm)
5000
Setting option
Potentiometer
Wavelength (nm)
650
Key Features
Protection class
IP67
Price Group
F3
List Price
€313.80
home
Turck-Shop
Products
Others
SM312LVMHS W/10
Item Total
€313.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support