Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM31RQDPMK | TURCK - Your Global Automation Partner
SM31RQDPMK QD W/ PIGTAIL CONN INDICATOR LED NOT FUNCTIONAL
SM31RQDPMK
Order ID no. 3034904
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular with thread
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
3000
Operating mode
Receiver
Protection class
IP67
Setting option
Potentiometer
Key Features
Protection class
IP67
Price Group
F3
List Price
301,80 €
home
Turck-Shop
Products
Others
SM31RQDPMK
Item Total
301,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support