Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SMI30AN6RBQ | TURCK - Your Global Automation Partner
Opposed Mode Sensor (Receiver)
SMI30AN6RBQ
Order ID no. 3035272
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
7/8″
Design
Tube
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
140000
Operating mode
Receiver
Output function
NPN
Protection class
IP67
Special features
Encapsulated
Switching element function
NO contact, light operation
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
SMI30AN6RBQ
Item Total
240,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
240,00 €