Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SMI306EYQ | TURCK - Your Global Automation Partner
Opposed Mode Sensor (Emitter)
SMI306EYQ
Order ID no. 3035277
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
7/8″
Design
Tube
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
60000
Operating mode
Emitter
Protection class
IP67
Special features
Encapsulated
Wavelength (nm)
950
Key Features
Protection class
IP67
Price Group
F3
List Price
220,50 €
home
Turck-Shop
Products
Others
SMI306EYQ
Item Total
220,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support