Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S12SP6R | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
S12SP6R
Order ID no. 3035411
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Tube
Dimensions (L x W x H)
30,5 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
15000
Operating mode
Receiver
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
97,50 €
home
Turck-Shop
Products
Others
S12SP6R
Item Total
97,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support