Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SM31EPDMHSQD | TURCK - Your Global Automation Partner
Photoelectric Sensor
SM31EPDMHSQD
Order ID no. 3035710
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
71,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
300
Operating mode
Emitter
Protection class
IP67
Setting option
Potentiometer
Special features
Clear object detection, Encapsulated
Wavelength (nm)
650
In Stock
Price Group
F3
List Price
131,70 €
Item Total
131,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SM31EPDMHSQD
Contact Support