Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SM31RPDMHSQDP | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
SM31RPDMHSQDP
Order ID no. 3035712
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
300
Operating mode
Receiver
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Clear object detection, Encapsulated
Switching element function
normally open NO
Wavelength (nm)
650
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
SM31RPDMHSQDP
Item Total
194,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
194,60 €